Overview

Features and Benefits

  • Brings out all 300 pins from the System-on-Module (SOM) Interface connectors
  • Designed as an interposer that goes between the SOM and carrier boards
  • 0.1" headers for easy probing or wiring
  • Mounting holes that match the SOM/carrier mounting holes

Product Details

The EV-SOMCRR-BRKOUT breakout board provides access to all 300 connector pins on the audio processor System-on-Module (SOM) evaluation boards. Simply connect the breakout board between the SOM board and the carrier board to provide convenient probing and wiring points to modify, test, and take measurements on the full evaluation system. The EV-SOMCRR-BRKOUT can be used with any EZ-KIT® bundle.

Documentation & Resources

Software

Software Development Tools

CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.

Related Hardware (1)

EZ-Kits

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.