The DS9092K iButton® Starter Kit provides the basic hardware for a quick evaluation of the Maxim iButton family of products that communicate using the 1-Wire® protocol. The kit uses the USB port of a Microsoft Windows®-based Personal Computer running Vista™, XP SP2 (or higher), or Microsoft Server Operating Systems Windows 2003 or 2008. The kit includes several iButtons as well as an assortment of accessories. The easy setup process includes the free download of 1-Wire drivers and the OneWireViewer demonstration software to easily communicate with iButtons through the PC’s USB port. The download site for the free 1-Wire drivers and bundled OneWireViewer is found at:
http://www.maximintegrated.com/products/ibutton-one-wire/one-wire/software-tools/drivers.html
For software developers who wish to create custom iButton applications, Maxim provides documentation and a free library of source code examples at http://www.maximintegrated.com/products/ibutton-one-wire/ibutton.html under the Software Development Kits link. Please check our website regularly for software updates.
To evaluate plastic-packaged 1-Wire devices instead of the iButton form factor, use the DS9090K instead of the DS9092K.
EV Kit Contents
QTY | DESCRIPTION |
1 | DS1904-F5 iButton Real Time Clock |
1 | DS1971-F3 iButton 256-bit EEPROM |
1 | DS1971-F5 iButton 256-bit EEPROM |
1 | DS1990-F5 Serial Number iButton |
1 | DS1996-F5 iButton 64-kbit Memory |
5 | DS9093F, DS9093AB/AG/AR/AY key fobs |
1 | DS1402D-DR8 dual Blue Dot™ Receptor |
1 | DS9490R USB to 1-Wire adapter |
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.