Features and Benefits
- Easily Load Code Using Bootstrap Loader and Serial 0 Port (DB-9, J2)
- Two DB-9 RS-232 Serial Connectors
- Four Available Serial Ports
- Two Internal Serial Ports
- Two Using External UART Device
- On-Board Power Supply Regulator
- Header for Smart Card Socket
- Security Access Module (SAM) Socket
- Support for LCD Module
- Pushbutton Switches for Keypad Simulation, Data Entry, and Board Control
- Board Schematics Included to Provide a Convenient Reference Design
Product Details
The DS5250 evaluation kit (EV) is a proven platform
to conveniently evaluate the capabilities of the
DS5250 high-speed secure microcontroller. It
contains the microprocessor, 1MB of battery-backed
SRAM, 1MB flash memory, a power-supply regulator,
two DB-9 serial connectors, and switches and LEDs
to control and display board operation. With the
addition of a power supply and an RS-232 cable
connected to a personal computer, the kit provides a
completely functional system ideal for evaluating the
capabilities of the DS5250.
Applications
- Applications Requiring a Trusted Computing Environment for Private or Secret Information Such As Card Terminals, PIN Pads, Access Control Units, and Similar Applications