Features and Benefits
- Easy Evaluation of the DS4424
- EV Kit Hardware is USB Powered
- USB HID Interface
- Windows XP®- and Windows® 7-Compatible Software
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The DS4422 and DS4424 contain two or four I2C-programmable
current DACs that are each capable of
sinking and sourcing current up to 200µA.
The DS4424 evaluation kit (EV kit) provides the hardware
and software graphical user interface (GUI) necessary to
evaluate the DS4424 4-channel, 7-bit sink/source current
DAC. The DS4422 has the same performance as the
DS4424, except with only two channels.
The EV kit includes a DS4424 installed, as well as two populated
full-scale calibration resistors (R3 and R4) and two
unpopulated resistors (R5 and R6). This allows the device
to be evaluated without any board rework on two channels
but enables a custom-defined value to be populated on the
two open channels. The EV kit also has the USB-to-I2C
interface required to communicate to the device.
Applications
- Adjustable Current Sink or Source
- Power-Supply Adjustment
- Power-Supply Margining