-
DS2782EVKIT: Evaluation Kit for the DS2782 Data Sheet (Rev. 1)9/28/2009PDF234K
Overview
Features and Benefits
- Demonstrates the capabilities of the DS2782 Standalone Fuel Gauge, including:
- Estimation of available capacity for Li+ cells
- Voltage measurement
- Current measurement
- Current accumulation
- Temperature measurement
- Information storage
- Identification
- Interfaces to the USB port of a PC running Windows® XP or older operating system
Product Details
The DS2782 evaluation kit (EV kit) makes performance evaluation, software development, and prototyping with the DS2782 Standalone Fuel Gauge easy. The evaluation board interfaces to a PC through a DS9123O USB Adapter and RJ-11 cable connection.
The DS2782 EV kit evaluation software gives the user complete control of all functions of the DS2782. Separate control tabs allow the user access to all EEPROM and RAM memory locations, all control registers, and real-time updates of all monitored parameters. The software also incorporates a data-logging feature to monitor a cell over time.
The evaluation board circuit is designed to provide the DS2782 with accurate parameter measurements. Kit demonstration boards will vary as they are improved upon over time. For information on the demonstration board circuits refer to the individual board datasheets located online at www.maximintegrated.com.
Applications
- 3G Multimedia Wireless Handsets
- Digital Still Cameras
- Handheld PC Data Terminals
- Subnotebook Computers
Applicable Parts
Documentation & Resources
Tools & Simulations
Software Development
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.