Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- LED Charge State Indicators
- Cell Temperature Monitoring
- Alkaline Cell Rejection
- -ΔV Charge Termination
- User-Programmable Safety Timeout and Alkaline Cell Rejection Threshold (Cell Test Voltage)
Product Details
The DS2714 demonstration board allows users to explore all features and functionality of the DS2714 NiMH charger. The board can charge up to four AA cells. All the cells' temperatures are monitored with thermistors. LEDs indicate the charge state of each cell. The DS2714 EV kit can also detect and reject alkaline cells.
Applications
- Desktop/Standalone Chargers (AAA/AA)
- Digital Still Cameras
- Games
- Music Players
- Toys
Documentation & Resources
-
DS2714EVKIT: Evaluation Kit for the DS2714 Data Sheet (Rev. 1)8/20/2009PDF67K