Overview

Features and Benefits

  • Convenient Power Source and Load Connections
  • AA-Size NiMH Cell Socket
  • LED Outputs Charging Status
  • Compact PCB Layout
  • Fully Assembled

Product Details

The DS2710 evaluation kit (EV kit) demonstrates operation of the DS2710 single-cell NiMH charger IC. The kit includes an assembled and tested PCB with a AA-size battery socket for easy connection to USB or other power source and a CD with documentation for the kit and device. The DS2710 EV kit fully charges a single NiMH chemistry cell and then provides a maintenance charge current to counteract self-discharging. Safety features include overvoltage protection, thermal protection, charge timeout, and alkaline-cell rejection by impedance test. An LED output displays the charging state.

Applications

  • Battery-Powered Toys
  • Cordless Mouse
  • Small Rechargeable Devices
  • Voice Recorders

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.