Data Sheets
Rev.
1
1
View All
Overview
Features and Benefits
Product Details
The DS26334DK/DS26324DK is a fully integrated design kit for the DS26334 and DS26324 3.3V, 16-channel, E1/T1/J1 line interface units (LIUs). This design kit contains all the necessary circuitry to evaluate the DS26334 and DS26324 in all modes of operation. The design kit also includes an on-board microprocessor to run real-time code for further part evaluation.
Applications
- ATM and Frame Relay Equipment
- E1/T1/J1 LAN/WAN Routers
- E1/T1/J1 Multiplexer and Channel Banks
- ISDN Primary Rate Interface
- T1 Digital Cross-Connects
- Wireless Base Stations