Overview

Features and Benefits

  • Demonstrates the Features of the DS2488
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, 8, and 7
  • Convenient On-Board Test Points

Product Details

The DS2488 evaluation kit (EV kit) provides the hard- ware and software necessary to exercise the features of the DS2488. The EV system consists of two boards: the DS9401 and DS2488 EV kit boards. The DS2488 board contains two DS2488 parts. The evaluation software runs on Windows® 10, 8, and 7 operating systems. It provides a handy user interface to exercise the features of the DS2488

Applications

  • Communication and Control Bridging
  • Electronic Locks
  • True Wireless Stereo Earbuds and Charger Box
  • Wearable Devices

Markets and Technologies

Applicable Parts

Tools & Simulations

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.