Overview
Product Details
Demonstration circuit 922 is a 2-phase dual synchronous high efficiency step-down DC/DC converter featuring the LTC3736EUF-2 controller.The "-2" version features pulse-skipping (in place of Burst Mode operation) at light loads and has a tighter voltage reference accuracy over temperature when compared with the LTC3736 "plain" version. The demo board operates with a 2.7V to 8V input voltage range and provides outputs of 2.5V@5A and 1.8V@5A.
Applicable Parts
Documentation & Resources
-
DC922A - Schematic9/24/2009PDF31K
-
DC922A - Demo Manual9/24/2009PDF393K
-
DC922A - Design File9/24/2009ZIP616K