Overview

Product Details

Demonstration circuit 922 is a 2-phase dual synchronous high efficiency step-down DC/DC converter featuring the LTC3736EUF-2 controller.The "-2" version features pulse-skipping (in place of Burst Mode operation) at light loads and has a tighter voltage reference accuracy over temperature when compared with the LTC3736 "plain" version. The demo board operates with a 2.7V to 8V input voltage range and provides outputs of 2.5V@5A and 1.8V@5A.


 


Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guides (1)
  • Evaluation Design Files (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.