Overview

Product Details

Demonstration circuit 913 is a high efficiency and high density supply featuring the 3-output, 3-phase synchronous buck regulator LTC3773 in the 5x7 QFN-38 package. The input voltage range of the demo board is designed for 4.5V to 13.5V, though the LTC3773 controller can take up to 36VMAX VIN. The outputs of this board are 2.5V @ 15A, 1.8V @ 15A and 1.2V @ 15A.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.