Overview

Product Details

DC910A: Demo Board for the LT5557 400MHz to 3.8GHz 3.3V Active Downconverting Mixer.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.