-
DC908A - Schematic9/24/2009PDF145K
Overview
Product Details
Demonstration circuit 908 is a high efficiency and high density supply featuring the 3-output, 3-phase synchronous buck regulator LTC3773 in the SSOP-36 package. The input voltage range of the demo board is designed for 7V to 24V, though the LTC3773 controller can take up to 36VMAX VIN. The outputs of this board are 3.3V @ 15A, 2.5V @ 15A and 1.8V @ 15A.
Applicable Parts
Documentation & Resources
-
DC908A - Demo Manual9/24/2009PDF1M
-
DC908A - Design File9/24/2009ZIP2M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.