Overview

Product Details

Demonstration circuit 901A features the LTC3444 and is a highly efficient, 1.5MHz fixed frequency buck-boost DC/DC converter. The input voltage can range from 3.1V to 5.0V and is suitable for Li-Ion or three-cell NiCd/NiMH battery applications while the output voltage can be set anywhere from 0.8V to 4.2V by injecting a 0.35V to 2.4V control signal. The demo board provides up to 400mA of output current.

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.