Overview

Product Details

Demonstration circuit 897 is a monolithic step-down DC/DC swithcing regulator featureing the LT3493. The demo board is designed to provide 3.3V @ 1.2A  from a 4.5V to 36V input. Other features of the LT3493 include a fixed 750kHz switching frequency and Internal compenation

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.