-
DC894B - Schematic12/15/2011PDF62K
Overview
Product Details
Demonstration circuit 894B-C is a 36V-72Vin, synchronous flyback converter featuring the LT3825. This circuit was designed specifically to attain a high current, low ripple, synchronously rectified flyback to efficiently power 12V loads at up to 5A from a typical telecom input voltage range. This circuit features synchronous rectifier drive outputs, output voltage regulation without the need of an optocoupler, self-starting architecture and input undervoltage lockout.
Applicable Parts
Documentation & Resources
-
DC894B-C - Demo Manual10/7/2011PDF542K
-
DC894B - Design Files10/7/2011ZIP979K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.