Overview

Product Details

Demonstration circuit 856A is a 500mA, 1.25MHz Synchronous Boost Converter featuring the LTC3427EDC. The demo circuit demonstrates a DC/DC boost converter, with a 500mA switch current limit, providing 3.3V at 180mA from a 1.8V to 3.6V input voltage.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.