Overview

Product Details

Demonstration circuit 850A is a Boost LED Driver featuring the LTC3783 a boost/SEPIC/flyback LED driver controller. The demo board requires a 3V to 14.4V input and provides 360mA LED current at up to 25V. It incorporates an output overvoltage protection feature to limit output voltage to less than 27V if the LED string is inadvertently disconnected. The LT3783 features 1000:1 PWM dimming for brightness control and analog dimming control.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.