Overview

Product Details

Demonstration circuit 828 is a step-down converter using the LTC3409 monolithic synchronous buck regulator. The DC828 has an input voltage range of 1.6V to 5.5V and is capable of delivering up to 600mA of output current at a minimum input voltage of 1.8V. The jumper-selectable output voltage can be set to 1.2V, 1.5V or 1.8V.

Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guides (1)
  • Evaluation Design Files (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.