-
DC826C - Schematic7/21/2015PDF72K
Overview
Product Details
Demonstration Circuits 826C-A and 826C-B feature the LTC2950-2 and the LTC2951-2 respectively, which are low power, wide input voltage range, Push Button On/Off Controllers. A push button switch shorts the /PB pin to ground which in turn sets the /EN pin low. Shorting /PB to ground a second time subsequently resets the /EN pin high. The /EN pin is used to connect to a DC/DC converter shutdown to control the turn on and off of the circuit, simulated with a green LED on the DC826C-A/DC826C-B.
Applicable Parts
Documentation & Resources
-
DC826C - Demo Manual8/19/2015PDF275K
-
DC826C - Design Files7/21/2015ZIP1M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.