Overview

Product Details

Demonstration circuit 825 is a monolithic step-down DC/DC switching regulator featuring the LT1936. The demo board is optimized for 3.3V output at 1.2A from a 4.5V to 36V input or a 5V, 1.2A output from a 6.8V to 36V input. The output is selectable by placing the JP1 jumper at the 3.3V or 5V position.



Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guide (1)
  • Evaluation Design File (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.