-
DC806A - Schematic9/24/2009PDF26K
Overview
Product Details
Demonstration circuit 806A features the LTC1867 Octal 16-bit ADC. The LTC1867 can be software programmed for a unipolar 0V to 4.096V or bipolar ±2.048V input range. The 8 channel multiplexer can be programmed for 8 single-ended inputs with respect to ground, 7 single-ended inputs with respect to the COM/CH7 pin, 4 differential inputs, or any combination of these.
Applicable Parts
Documentation & Resources
-
DC806A - Demo Manual6/6/2012PDF207K
-
DC806A - Design File9/24/2009ZIP249K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.