Overview

Product Details

Demonstration circuit 802 features the LTC3828EUH, a dual-output, 2-phase synchronous buck controller. The input voltage range of the demo board is 7V to 21V. The outputs are 5V @ 5A and 3.3V @ 5A.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.