Overview

Product Details

Demonstration circuit 774 is a high efficiency synchronous step-down DC/DC converter featuring the LTC3770EUH No RSENSE controller. It operates with a 5V to 28V input voltage range and provides a 2.5V output at up to 10A.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.