-
DC770C - Schematic9/24/2009PDF80K
Overview
Product Details
Demonstration circuit DC770C is a 2-phase DC/DC boost converter featuring the LT3782A constant frequency current mode boost controller. The DC770C operates over 10V to 28V input and provides 4A of output current at 50V output. The 250kHz constant frequency operation results in a small and efficient circuit.
Applicable Parts
Documentation & Resources
-
DC770C - Demo Manual9/24/2009PDF156K
-
DC770C - Design File9/24/2009ZIP2M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.