Overview

Product Details

Demonstration circuit DC763 is a complete constant-current, constant-voltage battery charger designed to charge single-cell lithium-ion batteries. The DC763 is based on the LTC4065 that is available in a 2mm × 2mm DFN package and features an exposed bottom-side metal pad for soldering to the PC board. The LTC4065 features an internal MOSFET with thermal feedback loop that regulates the charge current to limit the die temperature during high power operation or high ambient thermal conditions. The preset float voltage is 4.2V with 0.6% accuracy, and the constant charge current is 650mA.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.