-
DC748A - Schematic9/24/2009PDF50K
Overview
Product Details
DC748A: Demo Board for the High Accuracy 3GHz Log RF Detector Has 60dB Dynamic Range.
Applicable Parts
Documentation & Resources
-
DC748A - Demo Manual8/19/2010PDF122K
-
DC748A - Design File8/19/2010ZIP391K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.