Overview

Product Details

Demonstration circuit 742B features the LTC2449, an 8-/16-channel, high speed, 24-bit ΔΣ ADC with ten selectable speed/resolution modes from 6.9Hz/200nVRMS to 3.5kHz/25μVRMS (4kHz with external oscillator). Key DC specifications include 5ppm INL, 5μV offset, 10ppm fullscale error and 20nV/°C offset drift. In the 6.9Hz/200nVRMS mode, input normal mode rejection of 50Hz and 60Hz noise is better than 87dB. The accuracy (offset, full-scale, linearity, drift) and power dissipation are independent of the speed selected. The LTC2449 performs auto-zeroing of the ADC by reversing the inputs through the multiplexer output/ADC input connections. This allows an external dual buffer amplifier to isolate the signal inputs from the sampling current of the ADC.

Applicable Parts

Documentation & Resources

Related Hardware (1)

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.