Overview
Product Details
Demonstration circuit 734 is a Dual Synchronous, 800mA, 2.25MHz Step-Down DC/DC Regulator featuring the LTC3407-2. The DC734 has an input voltage range of 2.5V to 5.5V, and both outputs are capable of delivering up to 800mA of output current. VOUT1 has a jumper-selectable output voltage that can be set to 1.2V, 1.5V or 1.8V. VOUT2 is fixed at 2.5V.
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            DC734A - Schematic9/24/2009PDF20K
- 
                                                                
                                                                    
                                                                                                                                            DC734A - Demo Manual9/24/2009PDF154K
- 
                                                                
                                                                    
                                                                                                                                            DC734A - Design File9/24/2009ZIP427K