Overview

Product Details

Demonstration circuit 734 is a Dual Synchronous, 800mA, 2.25MHz Step-Down DC/DC Regulator featuring the LTC3407-2. The DC734 has an input voltage range of 2.5V to 5.5V, and both outputs are capable of delivering up to 800mA of output current. VOUT1 has a jumper-selectable output voltage that can be set to 1.2V, 1.5V or 1.8V. VOUT2 is fixed at 2.5V.


 


Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.