Overview
Product Details
Demonstration Circuit 720 is a 200kHz high voltage, synchronous current-mode DC/DC step-down converter featuring the LT3800. The board operates from a Vin range of 20V to 55V and outputs 12V @ 6.25A (75W).
Applicable Parts
Documentation
Design & Integration Files (1)
Demo Board Schematic (1)
Evaluation Kit Manuals (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.