Overview

Product Details

Demonstration circuit 686, featuring the LTC3780 controller, is a high efficiency buck-boost DC/DC converter that can regulate its output from input voltages both above and below the output. The demo board delivers 12V@5A from an input range of 5V to 32V.



Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.