-
DC663A - Schematic9/24/2009PDF31K
Overview
Product Details
Demonstration circuit 663 is a 2-phase dual synchronous high efficiency step-down DC/DC converter featuring the LTC3736EUF controller. The LTC3736 features Burst Mode operation at light loads. The demo board operates with a 2.7V to 8V input voltage range and provides outputs of 2.5V@5A and 1.8V@5A.
Applicable Parts
Documentation & Resources
-
DC663A - Demo Manual9/24/2009PDF191K
-
DC663A - Design File9/24/2009ZIP640K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.