-
DC662A - Schematic9/24/2009PDF49K
Overview
Product Details
Demonstration circuit 662 is a monolithic step-down DC/DC switching converter featuring the LT1933 in the TSOT-23-6 package. The board is optimized for 3.3V output at up to 500mA load current and requires an input voltage ranging from 4.5V to 36V.
Applicable Parts
Documentation & Resources
-
DC662A - Demo Manual9/24/2009PDF178K
-
DC662A - Design File9/24/2009ZIP537K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.