Overview

Product Details

Demonstration circuit 649 is a Telecom isolated DC/DC converter featuring the LTC3803 constant frequency current mode flyback controller. The DC649 converts an isolated 36V to 72V input and provides 2A of output current at 5V. The 200kHz constant frequency operation is maintained down to very light load to reduce low frequency noise generated over a wide range of load current. The converter provides high output voltage accuracy (typically ±2%) over wide load range with no minimum load requirement.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.