-
DC647A - Schematic9/24/2009PDF45K
Overview
Product Details
Demonstration circuit 647 is a 1.2MHz, SOT-23 DC/DC Converter featuring the LT3467. The demo board demonstrates two separate DC/DC converters for different application needs. The Boost Circuit is designed to convert a 5V input to 12V output at 300mA maximum load. The SEPIC Circuit generates a constant 12V/300mA output with 10V~16V variable input. Both circuits are designed to demonstrate the soft start feature, advantages of the 1.2MHz switching frequency, the internal 42V/1.1A switch, wide input voltage range and small circuit size.
Applicable Parts
Documentation & Resources
-
DC647A - Demo Manual9/24/2009PDF175K
-
DC647A - Design File9/24/2009ZIP1M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.