Overview

Product Details

Demonstration circuit 634 is a low noise avalanche photodiode (APD) bias supply featuring the LT1930A. This circuit takes an input voltage from 3V to 5.5V and provides 90V@2mA at the output (0V control voltage). The output voltage can be adjusted from 90V down to 30V by increasing the control voltage (4.5V max), which effectively changes the current into the feedback node to adjust the output voltage.

Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guide (1)
  • Evaluation Design File (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.