-
DC614A - Schematic9/24/2009PDF24K
Overview
Product Details
Demonstration circuit 614 is a monolithic step-down DC/DC switching converter featuring the LT3434. The board is optimized for 3.3V output at up to 2A load current (the LTC3434 is a 3A capable device) for a steady state input voltage range of 4V to about 42V with input transients up to 60V. Minimum on-time restrictions and the 3.3V output may limit the steady state maximum input voltage to 42V before pulse skipping occurs.
Applicable Parts
Documentation & Resources
-
DC614A - Demo Manual9/24/2009PDF146K
-
DC614A - Design File9/24/2009ZIP430K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.