Overview

Product Details

Demonstration circuit 611 is a dual, spread-spectrum, step-down charge pump DC/DC converter featuring the LTC3252EDE. It produces regulated 1.5V and 1.2V output voltages at up to 250mA of output current each, from a 2.7V to 5.5V input. The unique spread spectrum architecture of the LTC3252 provides highly efficient, low noise operation. The circuit has a low external parts count and requires only five small surface mount capacitors and four tiny surface mount resistors.

Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guide (1)
  • Evaluation Design File (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.