Overview

Product Details

Demonstration circuit 607 is an Isolated Full-Bridge Converter featuring the LTC3722, LTC4440, LTC3901, and LT1431. This circuit was designed to demonstrate the phase-shifted full bridge power supply to generate 12V at 35A from a typical telecom input voltage range of 36 to 72V. Isolation voltage is 1500VDC.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.