-
DC561A - Schematic9/24/2009PDF190K
Overview
Product Details
Demonstration circuit 561 is a high current stepdown PolyPhaseTM converter featuring the LTC3731 three-phase synchronous buck controller. The input voltage is from 10V to 14V and output is 1.5V. DC561A-A can provide up to 180A output current with a 12-phase buck circuit, while DC561A-B is a 6-phase buck converter with up to 90A output current. An optional VID controller circuit is available on both DC561A-A and DC561A-B demo circuits for output voltage programming.
Applicable Parts
Documentation & Resources
-
DC561A - Demo Manual9/24/2009PDF1M
-
DC561A - Design File9/24/2009ZIP2M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.