Overview

Product Details

Demonstration circuit 549 is a monolithic step-down DC/DC switching converter using the LT3431. The board is optimized for 5V output at up to 2A load current for a steady state input voltage range of 7.5V to 20V. The LT3431 is capable of withstanding input transients to 60V and runs at 500kHz with steady state input voltages that require duty cycles between 25% and 75%.

Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guides (1)
  • Evaluation Design Files (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.