Overview

Product Details

Demonstration circuit 544 features the LT1934 and LT1934-1 wide input range micro power step-down switching regulators. There are two switching regulator circuits in DC544, the LT1934ES6 circuit designed to convert a 4.5V to 34V input voltage range to 3.3V or 5V (jumper-selectable) at 250mA output, and the LT1934ES6-1 circuit designed for the same input and output voltages but at a lighter 50mA load current. For 5V output operation, the input voltage range is 6.5V to 34V.

Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guides (1)
  • Evaluation Design Files (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.