Overview

Product Details

DC539A: Demo Board for the LTC5508 300MHz to 7GHz RF Power Detector with Buffered Output in SC70 Package.

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.