Overview

Product Details

DC468A: Demo Board for LT5506 40MHz to 500MHz Quadrature Demodulator with VGA.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.