-
DC447A - Schematic9/24/2009PDF64K
Overview
Product Details
Demonstration circuit 447 is a step-down converter featuring the LTC3728EUH regulator. The PolyPhase® dual output controller LTC3728EUH drives two high current synchronous buck converters. Input is 5V–14V, output 1 is 2.5V with loads up to 13A and output 2 is 1.8V with loads up to 13A. For applications with input voltage less than 5V, DC447 includes a circuit footprint on the bottom side to provide a 5V bias power supply.
Applicable Parts
Documentation & Resources
-
DC447A - Demo Manual9/24/2009PDF513K
-
DC447A - Design File9/24/2009ZIP2M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.