Overview

Product Details

Demonstration Circuit 425B is a constant-frequency synchronous Buck-Boost converter using the LTC3440. The input range is from 2.5V to 5.5V, making it ideal for single-cell lithium-ion or three-cell NiCd/NiMH battery applications. For 2.7V minimum input voltage, this converter can provide up to 600mA load current. The output voltage is set at 3.3V. A different output voltage in the range of 2.5V to 5.5V can be obtained by changing one of the feedback resistors.


Applicable Parts

Documentation & Resources

  • View All (2)
  • User Guides (1)
  • Evaluation Design Files (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.