Overview

Product Details

Demonstration circuit 397 is a multipurpose DC/DC switching regulator using the LT1930A and LT1931A voltage regulators in a SOT-23 package. The demo board offers three separate DC/DC converters for different applications needs. The boost circuit is designed to convert a 5V input to 12V output at 250mA maximum load. The SEPIC circuit generates a constant 12V/250mA (max load) output with a 10V~16V variable input. The inverter circuit is de-signed for applications requiring negative 12V/250mA (max load) from a positive 12V input. All three circuits are designed to demonstrate fast switching frequency (2.2MHz), an internal 36V/1A switch, wide input range, and small circuit size.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.