-
DC385A - Schematic9/24/2009PDF19K
Overview
Product Details
Demonstration circuit DC385 is a high density synchronous step-down (buck) regulator using the LTC1778 No RSENSE switching regulator controller. This controller uses a valley current control architecture to deliver very low duty cycles without requiring a sense resistor. The demo board input voltage range is 5V to 25V and it provides 1.2V@6A at the output.
Applicable Parts
Documentation & Resources
-
DC385A - Demo Manual9/24/2009PDF122K
-
DC385A - Design File9/24/2009ZIP874K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.